IESNA:LM-63-2002
[TEST]P1055652
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1510
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
861 853.9 850 844.2 835.2 823 809.4 794 776 756.6
735.4 712.2 687.1 661.3 634.3 606.6 578.3 548 517.7 487.5
455.9 425 394.7 363.2 329.7 299.4 267.2 234.4 201.6 169.4
136.5 106.9 78.6 51.5 27.7 9.7 0
861 864.8 860.3 851.9 837.8 818.5 797.8 774.7 748.9 721.9
690.9 660 627.8 593.7 558.9 523.5 487.5 451.4 415.3 378.6
343.2 308.4 274.3 240.8 208.6 178.4 148.1 123 103.7 85.6
68.3 52.8 39.3 27 16.7 7.1 0
861 856.4 848.1 829.4 806.9 779.8 749.5 714.1 676.8 636.2
594.4 551.9 508.1 466.2 425 385.1 347.1 310.4 276.3 244.1
213.8 188.7 170 151.3 133.9 118.5 103.7 90.2 77.3 65
54.1 43.1 33.5 23.8 15.5 7.1 0
861 857.1 840.3 817.2 787.5 751.5 712.8 669.1 619.5 568.6
520.3 472.7 426.3 383.1 343.9 306.5 271.7 238.9 213.1 195.1
178.4 162.3 144.9 131.4 117.2 105 92.7 81.1 70.2 60.5
50.2 40.6 31.6 22.5 14.2 6.4 0
861 859.7 846.1 819.1 785 747 703.2 654.2 601.4 549.9
499.1 448.8 403.1 360.6 322 285.9 253.1 224.7 206.1 188.7
171.9 157.8 141.7 127.5 115.3 103 91.4 80.5 69.5 59.2
49.6 39.9 30.9 22.5 14.8 7.1 0
